Series Search

※NEW PRODUCT

AC/DC> Configurable-

NMP Series

NMP Series
Wattage :
650W~1200W
Description :
The NMP series is a medical grade modular power supply, specifically designed for systems that require multiple DC voltages and have limitations in space. Front-end include 650W and 1200W models and will pair with DC output modules for a complete system. In order to simplify the design, there are only 5V, 12V, 24V, and 48V four types of output modules that can cover 3V~55V voltage applications. Each module can output up to 240W and has built-in voltage and current adjustment functions. Key product features include: modular design with flexible output configurability, 1U low profile enclosure, compliance to ITE (62368-1) and medical (60601-1) dual safety, 2xMOPP isolation level, 5 years warranty. Suitable for many types of ITE equipment and medium to high power medical systems, NMP is the perfect power solution for medical systems.

Click the below link to get started with the selection!
Model
:
NMP650 / NMP1K2
Safety Certificates:
1.CUL6.TUV-62368-18.TUV-60601-113.CE30.EAC

UMP Series

UMP Series
Wattage :
400W
Description :
UMP series cannot only can be used as a single enclosed PSU, but also a multiple outputs PSU if installs the available NID35/65/100 series DC-DC converter module cards into the UMP-400 PCB.  In our planning, UMP-400 as a standard product it just supplies single output rail, either 24 or 48V.  When you need multiple output rails, please contact MEAN WELL. We can provide customized services immediately. Up to 4 rails of output voltage can be provided.
 
Model
:
UMP-400
DC/DC Converter -NID Series:
NID35 / NID65 / NID100
Safety Certificates:
1.CUL6.TUV-62368-111.CB13.CE30.EAC36. Derka

AC/DC> Rack Power- 19" Rack Power Unit

RCP Series

RCP Series
Wattage :
1000W~18000W
Description :

Complete rack mountable front end solution: rectifier and charger

1U low profile

19 inch rack shelf available

Model
Power:
RCP-1000 / RCP-1600 / RCP-2000
Charger:
RCB-1600
Rack:
RCP-1U / RHP-1U / RKP-1U
Controller & Monitor :
RCP-MU / RKP-CMU1
Safety Certificates:
1.CUL6.TUV-62368-111.CB13.CE30.EAC40. UKCA

NCP Series

NCP Series
Wattage :
3200W
Description :

System Power Solution (PDF)

Power supply or charger mode selectable by PMBus, CANBus or SBP-001 (only for 24 V/48V models)

Built-in 2/3 stage charging curves and programmable curve (only for 24V/48V models)

High efficiency up to 94.5%

Built-in OR-ing FET or Diode, support hot swap (hot plug)

Active current sharing up to 10 rack shelves(DHP-1UT-B) and the maximum power supply that can be connected in parallel is 40 units

Built-in I2C interface, support PMBus/CANBus protocol Built-in intelligent fan speed control


System Power Solution
Model
:
NCP-3200

CMU2 Series

CMU2 Series
Wattage :
N/A
Description :

System Power Solution (PDF)

Integration on system power

2 models in 3U 19-inch rackmount and standalone configurations

7" touch Panel and buttons for easy on-site operation

Ethernet port for on-site or remote monitor and control over the system

Selectable PMBus, CANbus, RS-485, and RS-232 communication protocols

Web-based monitor/control UI provided for various applications


System Power Solution
Model
:
CMU2
Safety Certificates:
13.CE40. UKCA

DRP Series

DRP Series
Wattage :
3200
Description :

System Power Solution (PDF)

Complete rack mountable front end solution: rectifier and charger

1U low profile

19 inch rack shelf available


System Power Solution
Model
Power:
DRP-3200
Shelf:
DHP-1UT / DHP-1UT-B
Charger:
DBR-3200
Safety Certificates:
1.CUL11.CB13.CE30.EAC31.RCM40. UKCA6.TUV-62368-1