icon-BF-rated
icon-medical
icon-2x MOPP
Reliable, Modular
and Configurable
Medical Power Supply
multiple-DC-outputs-dental-chair

Multiple DC outputs to drive individual devices in the equipment

Various type of components such as lifting motor, air compressor, dental resin curing light, water pump, and the lighting fixture of a dental chair require different voltages. Output modules of NMP Series deliver up to 240W with 5V, 12V, 24V, 48V and dual output (5-30V/5-30V) to cover a wide range of 3-55Vdc to power on parts inside the end product.

multiple-DC-outputs-dental-chair
power-modules-aesthetic-medical-laser

Power modules in parallel for high power consumption parts

For certain applications that need high current to drive its key components, such as laser or image rendering equipment with high power need, power modules can be connected in parallel to supply double, triple or even higher output current to the load.

power-modules-aesthetic-medical-laser

1U slim size to fit in limited space inside instruments

Modern medical instruments tend to be designed in smaller size and with aesthetic look. Therefore, space inside device is usually limited and requires power solution in small form factor.

1U-slim-size-mobile-X-ray

Modular Solutions for Medical Applications

This video shares detailed introductions to NMP series which has several key features specifically designed for medical applications. Please take a quick look at it!

NMP Series

Input Voltage

90V to 264V

Unit Weight

1.45Kg(650W)
2Kg(1200W)

Max Output Power

650W/ 1200W

Dimensions (LxWxH)

250x 89x 41mm(650W)
250x 127x 41mm(1200W)

Operating Temperature

-30~+70oC

Warranty

5 years

Highlights

  • 2x MOPP Insulation
  • Touch current <100uA @264Vac
  • 1U low profile
  • 60601-1 Ed.3 certified
  • Customized configuration available

Cases Sharing

  • Surgical Monitor

  • Automated Sample Tube
    Capping/De-capping Machine

  • CT Scanner

Monitor for Surgery Room
cases-monitor

NMP series in 1U slim size fits for space constraints inside surgical monitor which is about 10cm thick.

Model in Use

NMP650

Customer

B Company

Region

Europe

Automated Sample Tube
Capping/De-capping Machine
cases_capping

Output module cards can be connected in parallel to drive motors and display; space constraints require 1U slim size solution as well.

Model in Use

NMP1K2

Customer

H Company

Region

USA

CT Scanner
cases_scanner

CT Scanner requires multiple DC outputs for different motors such as cooling fans and its entire rotating mechanism.

Model in Use

NMP1K2 x2

Customer

N Company

Region

China

Agile Service

service-sample

48 hours

Sample Delivery

service-lead-time

6-8 weeks

Short Lead Time

service-one-stop-shopping

82,000+

Configurations

service-global-safety

60601-1

Global Safety

Inquiry

Please fill out the NMP Selection Tool and we will reply promptly.

HEADQUARTERS (Taiwan)

Tel: +886-2-2299-6100
E-mail: info@meanwell.com Available 8:30 AM to 5:00 PM (GMT +8), Taipei

MEAN WELL USA (USA)

Tel: +1-510-683-8886
E-mail: info@meanwellusa.com Available 8:00 AM to 5:00 PM (UTC -8), CA

MEAN WELL EU (The Netherlands)

Tel: +31-20-758-6000
E-mail: info@meanwell.eu Available 9:00 AM to 5:30 PM (UTC/GMT+1), Amsterdam

Loading..