icon-pos
icon-laser
icon-3D printer
icon-Telecom
icon-hotriculture lighting
Reliable, Modular
and Configurable
Industrial Power Supply
multiple-DC-outputs-Self-service ATM

Multiple DC outputs to drive individual devices in the equipment

Various type of components such as LED touch screen, speaker, credit card reader, printer, and coin machine of a self-service machine require different voltages. Output modules of NMP Series deliver up to 240w with 5V, 12V, 24V, 48V and dual output (5~30V/ 5~30V) to cover a wide range of 3~55Vdc to power on parts inside the end product.

multiple-DC-outputs-Self-service ATM
power-modules-industrial-laser-processing-equipment

Power modules in parallel for high power consumption parts

For certain applications that need high current to drive its key components, such as laser or image rendering equipment with high power need, power modules can be connected in parallel to supply double, triple or even higher output current to the load.

power-modules-industrial-laser-processing-equipment

1U slim size to fit in limited space inside equipment

Modern industrial equipment tend to be designed in smaller size and with aesthetic look. Therefore, space inside device is usually limited and requires power solution in small form factor.

1U-slim-size-3d-printer

Modular Solutions for Industrial Applications

This video shares detailed introductions to NMP series which has several key features specifically designed for Industrial applications. Please take a quick look at it!

NMP Series

Input Voltage

90V to 264V

Unit Weight

1.45Kg (650W)
2Kg (1200W)

Max Output Power

650W / 1200W

Dimensions (LxWxH)

250x 89x 41mm (650W)
250x 127x 41mm (1200W)

Operating Temperature

-30~+70oC

Warranty

5 years

Highlights

  • Programmable output voltage (PV) & Programmable output current (PC) for various output demand
  • SEMI F47 compliance for Semiconductor equipment
  • 1U low profile
  • 62368-1 Ed.3 certified
  • Customized configuration available

Cases Sharing

  • Self-service Check-in Machine

  • Energy Storage System BMS Controller

  • Laser Processing Equipment

Self-service Check-in Machine
cases-check-in_machine

NMP series can be configured in multiple output voltages to drive all key components inside the kiosk.

Model in Use

NMP650 x2

Customer

A Company

Region

North America

Energy Storage System BMS Controller
cases_Energy Storage System BMS Controller

Multiple output voltages drive control, communication, monitoring and protection systems; space constraints require 1U slim size solution as well.

Model in Use

NMP650

Customer

N Company

Region

USA

Laser Processing Equipment
cases_Laser Processing Equipment

In this laser application, several DC modules are connected in serial to acquire higher output voltage to drive laser generator and needs multiple output channels to drive other components.

Model in Use

NMP1K2+NMP650

Customer

D Company

Region

Europe

Agile Service

service-sample

48 hours

Sample Delivery

service-lead-time

6-8 weeks

Short Lead Time

service-one-stop-shopping

82,000+

Configurations

service-global-safety

62368-1

Global Safety

Inquiry

Please fill out the NMP Selection Tool and we will reply promptly.

HEADQUARTERS (Taiwan)

Tel: +886-2-2299-6100
E-mail: info@meanwell.com Available 8:30 AM to 5:00 PM (GMT +8), Taipei

MEAN WELL USA (USA)

Tel: +1-510-683-8886
E-mail: info@meanwellusa.com Available 8:00 AM to 5:00 PM (UTC -8), CA

MEAN WELL EU (The Netherlands)

Tel: +31-20-758-6000
E-mail: info@meanwell.eu Available 9:00 AM to 5:30 PM (UTC/GMT+1), Amsterdam

Loading..